Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Schneider Electric WDA105001 Image

View all Base

WDA105001

Schneider Electric WDA105001 Image
View all Base
WDA105001

Light Dimmer - incand - 400W - 220V - White

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Base
    product or component type
    Dimmer
    device presentation
    Mechanism
    colour tint
    White
    type of packing
    Group
    Complementary
    dimmer application
    Light
    [Ue] rated operational voltage
    220 V AC
    material
    ABS + PC
    number of modules
    1
    depth
    39 mm
    height
    25 mm
    width
    45 mm
    connections - terminals
    Pre-stripped wire terminations
    fixing mode
    Clip-in
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  1101  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /