Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Base
Schneider Electric WDA104043 Image

WDA104043

Schneider Electric WDA104043 Image
WDA104043

SO - IRAM 2071- Argentinean - 10A - 250V - Ivory

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Base
    product or component type
    Socket-outlet
    outlet standard
    Argentinean
    outlet poles configuration
    2P + E
    device presentation
    Mechanism
    cover plate colour tint
    Ivory
    Complementary
    device mounting
    Flush
    number of modules
    1 module
    rated current
    10 A 250 V AC 50/60 Hz
    fixing mode
    Clip-in
    material
    ABS + PC socket-outlet
    connections - terminals
    Screw clamp terminals
    width
    45 mm
    height
    25 mm
    depth
    32 mm
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  1101  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /