Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Schneider Electric WDA101043 Image

View all Base

WDA101043

Schneider Electric WDA101043 Image
View all Base
WDA101043

Two-way Switch - - 10AX - 250V - AC - Ivory

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Base
    product or component type
    Switch
    device presentation
    Mechanism
    colour tint
    White
    type of packing
    Group
    Complementary
    switch function
    2-way
    local signalling
    Without lamp
    [In] rated current
    10 A
    [Ue] rated operational voltage
    250 V AC
    material
    ABS + PC
    number of modules
    1
    depth
    38.35 mm
    height
    25 mm
    width
    45 mm
    connections - terminals
    Screw-clamp terminals
    cable cross section
    4 mm²
    AWG gauge
    AWG 12
    fixing mode
    Clip-in
    Environment
    standards
    NM 60669-1
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  1101  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /