Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric W29506 Image
Discontinued

Schneider Electric W29506 Image
Discontinued

3 bimetal lugs for Al cable 185 mm² - 2 separators - for NS100..250

Show more characteristics >
W29506  has not been replaced. Please contact your customer care center for more information.

  • Main
    range of product
    NS100...250 DC
    NS100...250
    NR100...250
    INV100...250
    INF100...160
    INS250
    device short name
    Crimp lugs
    accessory / separate part type
    Connection accessories
    poles description
    3P
    quantity per set
    Set of 3
    [In] rated current
    250 A
    conductor material
    Aluminium
    connections - terminals
    Cable connector 1 cable(s) 185 mm²
    Complementary
    mounting mode
    Fixed
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.