Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric VZN06 Image

Range: TeSys Vario/Mini-Vario

Add-on modules

VZN06

Schneider Electric VZN06 Image
Range: TeSys Vario/Mini-Vario

Add-on modules

VZN06

TeSys Mini-VARIO - auxiliary contact block - 1 NC

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    device short name
    VZN
    product or component type
    Auxiliary contact block
    performance level
    Standard
    contacts type and composition
    1 NC
    contact operation
    Early-break
    product compatibility
    VN20
    VN12
    mounting location
    Right
    Left
    Complementary
    range compatibility
    TeSys ,TeSys VARIO ,VCFN ,switch disconnector
    [Ue] rated operational voltage
    690 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    6 kV
    [Ith] conventional free air thermal current
    6 A
    [Ithe] conventional enclosed thermal current
    4 A
    mechanical durability
    50000 cycles
    electrical durability
    50000 cycles AC-21
    30000 cycles DC-11
    connections - terminals
    Screw clamp terminals 2 cable 0.75...1.5 mm² - cable stiffness: flexible - with cable end cable end
    Screw clamp terminals 2 cable 1...2.5 mm² - cable stiffness: solid -
    tightening torque
    0.7 N.m - on screw clamp terminals
    height
    45.5 mm
    width
    12 mm
    depth
    39 mm
    product weight
    0.02 kg
    Environment
    standards
    IEC 60947-5
    product certifications
    UL
    GL
    CSA
    protective treatment
    TC
    IP degree of protection
    IP20 conforming to IEC 60529
    ambient air temperature for operation
    -20...50 °C
    fire resistance
    960 °C conforming to IEC 60695-2-1
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 11/20/17
    Size 2.5 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.