Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric VZ3V303S2001 Image

Range: Altivar Machine ATV320

variable speed drives

VZ3V303S2001

Schneider Electric VZ3V303S2001 Image
Range: Altivar Machine ATV320

variable speed drives

VZ3V303S2001

fan for variable speed drive Compact - 1.1 to 2.2kW 200V - 0.37...1.5kW 400V

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Altivar
    accessory / separate part type
    Fan kit
    accessory / separate part category
    Cooling accessories
    Complementary
    range compatibility
    Altivar Machine ATV320
    accessory / separate part destination
    Variable speed drive
    product compatibility
    Variable speed drive ATV320...C at 1.1 kW, 200...240 V single phase
    Variable speed drive ATV320...C at 1.5 kW, 200...240 V single phase
    Variable speed drive ATV320...C at 2.2 kW, 200...240 V single phase
    Variable speed drive ATV320...C at 0.37 kW, 380...500 V three phase
    Variable speed drive ATV320...C at 0.55 kW, 380...500 V three phase
    Variable speed drive ATV320...C at 0.75 kW, 380...500 V three phase
    Variable speed drive ATV320...C at 1.1 kW, 380...500 V three phase
    Variable speed drive ATV320...C at 1.5 kW, 380...500 V three phase
    Variable speed drive ATV320...C at 0.75 kW, 525...600 V three phase
    Variable speed drive ATV320...C at 1.5 kW, 525...600 V three phase
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Date 2/20/18
    Size 8.2 MB
    Date 8/9/18
    Size 8.6 MB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 8/11/16
    Size 3.9 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.