Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric VZ1L150U170T Image

Range: Altistart 48

Options

VZ1L150U170T

Schneider Electric VZ1L150U170T Image
Range: Altistart 48

Options

VZ1L150U170T

line choke for Altistart 48 - 0.17 mH - 150 A - IP00

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Line choke
    value of inductance
    0.17 mH
    [In] rated current
    150 A
    IP degree of protection
    IP00
    Complementary
    range compatibility
    Altistart 48
    product compatibility
    ATS48D75. to ATS48C14.
    product weight
    14.9 kg
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    • German
    Catalogue
    Date
    Size
    Add to My Documents
    Date 2/2/17
    Size 3.8 MB
    Date 2/2/17
    Size 3.6 MB
    User guide
    Date
    Size
    Add to My Documents
    Date 9/21/18
    Size 1.4 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.