Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric VX5VPS3002 Image

Range: Altivar Process ATV600

Drive Products

VX5VPS3002

Schneider Electric VX5VPS3002 Image
Range: Altivar Process ATV600

Drive Products

VX5VPS3002

wear part - fan for variable speed drives 690 V - size 3

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Altivar Process ATV600
    Altivar Process ATV900
    accessory / separate part type
    Fan kit
    accessory / separate part category
    Cooling accessory
    Complementary
    kit composition
    Mounting bracket
    Fan
    Instruction sheet
    product compatibility
    Variable speed drive ATV630 wall mount 2.2 kW 500...690 V
    Variable speed drive ATV630 wall mount 3 kW 500...690 V
    Variable speed drive ATV630 wall mount 4 kW 500...690 V
    Variable speed drive ATV630 wall mount 5.5 kW 500...690 V
    Variable speed drive ATV630 wall mount 7.5 kW 500...690 V
    Variable speed drive ATV630 wall mount 11 kW 500...690 V
    Variable speed drive ATV630 wall mount 15 kW 500...690 V
    Variable speed drive ATV630 wall mount 18.5 kW 500...690 V
    Variable speed drive ATV630 wall mount 22 kW 500...690 V
    Variable speed drive ATV630 wall mount 30 kW 500...690 V
    Variable speed drive ATV930 wall mount 2.2 kW 500...690 V
    Variable speed drive ATV930 wall mount 3 kW 500...690 V
    Variable speed drive ATV930 wall mount 4 kW 500...690 V
    Variable speed drive ATV930 wall mount 5.5 kW 500...690 V
    Variable speed drive ATV930 wall mount 7.5 kW 500...690 V
    Variable speed drive ATV930 wall mount 11 kW 500...690 V
    Variable speed drive ATV930 wall mount 15 kW 500...690 V
    Variable speed drive ATV930 wall mount 18.5 kW 500...690 V
    Variable speed drive ATV930 wall mount 22 kW 500...690 V
    Variable speed drive ATV930 wall mount 30 kW 500...690 V
    Variable speed drive ATV630 wall mount 25 hp 600 V
    Variable speed drive ATV630 wall mount 30 hp 600 V
    Variable speed drive ATV930 wall mount 25 hp 600 V
    Variable speed drive ATV930 wall mount 30 hp 600 V
  • Documents and Downloads

    Language
    • English
    • French
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.