Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Lexium SD3 & Motors
Schneider Electric VW3S8208R50 Image

VW3S8208R50

Schneider Electric VW3S8208R50 Image
VW3S8208R50

cable for pulse/direction signal - 5 V - 5 m

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    accessory / separate part designation
    Cable for pulse/direction signal
    accessory / separate part type
    Connecting cable
    accessory / separate part category
    Connection accessories
    accessory / separate part destination
    Between stepper drive SD326 and motion controller TLM2
    range compatibility
    Lexium SD3
    cable length
    5 m
    Complementary
    product compatibility
    SD326
    [Uc] control circuit voltage
    5 V
    electrical connection
    1 connector 24-pole Molex for SD326
    1 connector SUB-D 15 for TLM2
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  0932  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue page
    Date
    Size
    Add to My Documents
    Lexium SD3 : options et accessoires (Version 1.1)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 9/20/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 9/20/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /