Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric VW3S8202R30 Image

Range: Lexium SD3 & Motors

Option/accessories

VW3S8202R30

Schneider Electric VW3S8202R30 Image
Range: Lexium SD3 & Motors

Option/accessories

VW3S8202R30

cable for pulse/direction signal - 24 V - shielded - 3 m

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    accessory / separate part designation
    Cable for pulse/direction signal
    accessory / separate part type
    Connecting cable
    accessory / separate part category
    Connection accessories
    accessory / separate part destination
    Between stepper drive SD326 and external impulsion generator
    range compatibility
    Lexium SD3
    type of cable
    Shielded cable
    cable length
    3 m
    Complementary
    product compatibility
    SD326
    [Uc] control circuit voltage
    24 V
    electrical connection
    1 connector 24-pole Molex for SD326
    Cable end open for external impulsion generator
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • French
    Catalogue Page
    Date
    Size
    Add to My Documents
    Date 9/22/16
    Size 557.1 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.