Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric VW3P07306R10 Image

Range: Altistart 48

Options

VW3P07306R10

Schneider Electric VW3P07306R10 Image
Range: Altistart 48

Options

VW3P07306R10

cable for Profibus DP gateway - 2 male connectors RJ45 - 1 m

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    accessory / separate part category
    Connection accessories
    accessory / separate part type
    Connecting cable
    accessory / separate part designation
    Cable for Profibus DP gateway
    product compatibility
    LA9P307
    accessory / separate part destination
    Profibus DP gateway
    range compatibility
    Altivar
    Altistart
    cable length
    1 m
    electrical connection
    2 male connectors RJ45
    Complementary
    product weight
    0.05 kg
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Date 2/2/17
    Size 3.8 MB
    Date 2/2/17
    Size 3.6 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.