Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric VW3M94CANS9R15 Image

Range: Lexium 32i

Accessories

VW3M94CANS9R15

Schneider Electric VW3M94CANS9R15 Image
Range: Lexium 32i

Accessories

VW3M94CANS9R15

CANOPEN CORDSET 15M, M12 FEMALE - SUB-D9 FEMALE

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    accessory / separate part category
    Connection accessory
    product or component type
    Connecting cable
    product compatibility
    CANopen interface industrial block
    accessory / separate part destination
    CANopen bus
    Complementary
    range compatibility
    Lexium 32i
    electrical connection
    Female connector M12
    Female connector SUB-D 9 - A coding - 5 ways - straight for bus IN
    cable length
    15 m
    product weight
    0.882 kg
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Date 1/24/18
    Size 1.9 MB
    Date 2/19/18
    Size 2 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.