Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Lexium 05 & Motors
Schneider Electric VW3M8101R750 Image

VW3M8101R750

Schneider Electric VW3M8101R750 Image
VW3M8101R750

SinCos Hiperface encoder cable - between servomotor and servodrive - 75 m

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    accessory / separate part designation
    SinCos Hiperface encoder cable
    accessory / separate part type
    Connecting cable
    accessory / separate part category
    Connection accessories
    product compatibility
    BRH all ratings
    BSH all ratings
    LXM05 all ratings
    accessory / separate part destination
    Between servo motor and servo drive
    range compatibility
    Lexium 05
    cable length
    75 m
    cable composition
    5 x (2 x 0.25 mm²) + (2 x 0.5 mm²)
    Complementary
    electrical connection
    1 connector industrial M23 (servo motor side)
    1 connector 12-way female Molex (servo drive side)
    product weight
    17.65 kg
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Motion control catalogue (Version 1.0)
    Date 12/12/18
    Size 43.3 MB
    End of Life Information
    Date
    Size
    Add to My Documents
    VW3M8101R... Control Cordset, Product End-of-Life Instructions (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /