Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Lexium ILT, ILP
Schneider Electric VW3L5C02N05 Image

VW3L5C02N05

Schneider Electric VW3L5C02N05 Image
VW3L5C02N05

connector for assembly of cables - 1 female connector 10 pins wire crimp

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Connector for assembly of cables
    accessory / separate part type
    Connector
    accessory / separate part category
    Connection accessories
    accessory / separate part destination
    For stepper motor drive
    For Lexium integrated drive
    sale per indivisible quantity
    5
    Complementary
    range compatibility
    Lexium integrated drive ILP
    Lexium SD2
    Lexium integrated drive ILT
    product compatibility
    ILP2R42.MB1A
    ILP2R57.MB1A
    ILP2R85.MB1A
    SD218PU20C
    SD218PU50C
    kit composition
    1 female connector 10 pins wire crimp
    net weight
    0.005 kg
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /