Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Lexium ILT, ILP
Schneider Electric VW3L3D04R30 Image

VW3L3D04R30

Schneider Electric VW3L3D04R30 Image
VW3L3D04R30

pre-wired development cable for Lexium integrated drive - 3 m

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Pre-wired development cable
    accessory / separate part type
    Cable
    accessory / separate part category
    Connection accessories
    accessory / separate part destination
    For Lexium integrated drive
    cable length
    3 m
    Complementary
    range compatibility
    Lexium ILP
    Lexium ILT
    product compatibility
    ILT2V361MN0A
    ILP2R361MN1A
    electrical connection
    1 connector industrial M23, 12 pins for supply voltage, multifunction and communication interface
    Cable end open locking mating, 19 pins
    1 connector wire crimp
    product weight
    0.335 kg
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /