Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

pre-assembled cable kit for pulse/direction interface - 15 m

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Pre-assembled cable kits for pulse/direction interface
    accessory / separate part type
    Cable
    accessory / separate part category
    Connection accessories
    accessory / separate part destination
    For drives with printed circuit board connectors and pulse/direction interface
    cable length
    15 m
    additional information
    With integrated cable entry with strain relief
    Complementary
    range compatibility
    Lexium ILA
    Lexium ILE
    Lexium ILS
    product compatibility
    ILS1
    communication interface
    Pulse/direction
    electrical connection
    Cable end open
    Printed circuit board connector for drive
    product weight
    2 kg
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.