Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

commissioning USB to SPI cable - for stepper motor drive - 3 m

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range compatibility
    Lexium SD2
    accessory / separate part type
    Cable
    accessory / separate part category
    Connection accessory
    product compatibility
    SD215D
    accessory / separate part destination
    For stepper motor drive
    Complementary
    communication interface
    Pulse/direction
    product specific application
    To set/program communication parameters
    cable length
    3 m
    electrical connection
    1 connector 12 pins for stepper motor drive
    1 connector USB for PC
    condition of use
    Electrically isolated
    product weight
    0.635 kg
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  1401  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 8/22/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /