Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Altivar 61 Plus
    Altivar 71 Plus-LH
    Altivar 61 Plus-LH
    Altivar 71 Plus
    accessory / separate part category
    Relay accessory
    product or component type
    Relay
    accessory / separate part type
    PTC relay
    accessory / separate part destination
    Altivar floor-standing enclosure with separate air flows or compact version
    rated supply voltage
    230 V AC
    Complementary
    product compatibility
    ATV61EX
    ATV71EX
    product weight
    0.1 kg
    Environment
    product certifications
    ATEX
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Catalog: Altivar 71/71 Plus variable speed drives - English version 2014/04 (web pdf format) (Version 1.0)
    Catalogue : variateurs de vitesse Altivar 71/71 Plus - Version française 2014/04 (format PDF web) (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /