Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Altivar Machine ATV320
Schneider Electric VW3A9533 Image

VW3A9533

Schneider Electric VW3A9533 Image
VW3A9533

EMC conformity kits - for variable speed drive - size 5

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Altivar Machine ATV320
    accessory / separate part type
    EMC conformity kits
    accessory / separate part category
    Mounting and fixing accessory
    product compatibility
    ATV320...C variable speed drive 15 kW motor, 200...240 V three phase
    ATV320...C variable speed drive 11 kW motor, 200...240 V three phase
    ATV320...C variable speed drive 11 kW motor, 525...600 V three phase
    ATV320...C variable speed drive 15 kW motor, 525...600 V three phase
    Complementary
    kit composition
    Screws
    Fixing collars
    EMC plate
    product weight
    0.26 kg
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Altivar Machine ATV320 variable speed drives - Catalog (Version 7.0)
    Variateur Altivar Machine ATV320 - Catalogue Septembre 2017 (Version 7.0)
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for VW3A9533: EMC conformity kits - for variable speed drive - size 5 (Version 2.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    Instruction Sheet - EMC Plate : VW3A9523,24,25,32,33 (Version 03)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /