Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Altivar AFE (Active Front End)
Schneider Electric VW3A7256 Image

VW3A7256

Schneider Electric VW3A7256 Image
VW3A7256

active infeed converter - 430 kW - 380...440 V

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    device short name
    AIC
    network number of phases
    3 phases
    [Us] rated supply voltage
    380...440 V (+/- 10 %)
    network frequency
    50/60 Hz
    rated power in W
    430 kW
    range compatibility
    Altivar 61
    Altivar 71
    product specific application
    Component of the Active Front End
    Energy regeneration
    Low harmonics
    product compatibility
    ATV61H075N4...C63N4D DC with several variable speed drive on a common DC bus
    ATV71H075N4...C50N4D DC with several variable speed drive on a common DC bus
    ATV61HC40N4D 380...440 V AC with one variable speed drive
    ATV71HC28N4D 380...440 V AC with one variable speed drive
    ATV71HC31N4D 380...440 V AC with one variable speed drive
    ATV61EXA.C63N4...C71N4 DC with several variable speed drive on a common DC bus
    ATV71EXA.C50N4...C63N4 DC with several variable speed drive on a common DC bus
    assembly style
    Built-in unit
    type of cooling
    Forced convection
    Complementary
    line current
    628 A at 400 V
    input power
    431 kW at 400 V
    continuous output current
    654 A at 400 V
    output voltage
    650 V DC - supply:380...400 V AC
    720 V DC - supply:440 V AC
    thermal losses
    6130 W
    max current
    1.20 x nominal current for 60 s
    1.35 x nominal current for 2 s
    voltage drop at rated load
    30 % at 380...400 V, <= 60 s
    40 % at 440 V, <= 60 s
    communication port protocol
    CANopen
    Modbus
    connector type
    1 RJ45 for Modbus
    Male SUB-D 9 on RJ45 for CANopen
    option card
    Communication bridge
    operating position
    Vertical +/- 10 degree
    height
    1150 mm
    width
    880 mm
    depth
    377 mm
    product weight
    215 kg
    Environment
    environmental characteristic
    3K3 conforming to EN/IEC 60721-3-3
    3C2 conforming to EN 60721-3-3
    3S2 conforming to EN 60721-3-3
    relative humidity
    0...95 %
    ambient air temperature for operation
    45...60 °C with current derating of 2 % per °C
    -10...45 °C
    ambient air temperature for storage
    -25...70 °C
    operating altitude
    <= 1000 m without derating
    1000...3000 m with current derating 1 % per 100 m
    pollution degree
    2 conforming to EN 61800-5-1
    vibration resistance
    0.6 gn (f = 10...200 Hz) conforming to EN/IEC 60068-2-6
    1.5 mm (f = 3...10 Hz) conforming to EN/IEC 60068-2-6
    shock resistance
    4 gn for 11 ms conforming to EN/IEC 60721-3-3
    air flow surface
    1500 cm²
    volume of cooling air
    1800 m3/h for power circuit
    1800 m3/h for control circuit
    IP degree of protection
    IP00
    standards
    EN/IEC 61800-5-1
    product certifications
    CE
    UL (pending)
    CSA (pending)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1601  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue : variateurs de vitesse Altivar 71/71 Plus - Version française 2014/04 (format PDF web) (Version 1.0)
    Catalog: Altivar 71/71 Plus variable speed drives - English version 2014/04 (web pdf format) (Version 1.0)
    Catalogue page
    Date
    Size
    Add to My Documents
    Altivar 61 - Option : AFE (Version 1.2)
    Date 9/9/10
    Size 170.2 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 9/16/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 9/16/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /