Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Altivar 71
Schneider Electric VW3A5212 Image

VW3A5212

Schneider Electric VW3A5212 Image
VW3A5212

sinus filter - 240 A - for Altivar variable speed drive

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Sinus filter
    range compatibility
    Altivar 61
    Altivar 71
    product specific application
    Output filter
    [In] rated current
    240 A
    thermal losses
    1500 W at 100 Hz
    product compatibility
    ATV61HC11Y
    ATV61HC13Y
    ATV61HC16Y
    ATV61HC20Y
    ATV71HC11Y
    ATV71HC13Y
    ATV71HC16Y
    switching frequency
    4...8 kHz
    maximum output frequency
    100 Hz
    maximum permissible voltage
    690 V AC
    Complementary
    electrical connection
    Bare wires diameter: 11 mm
    maximum voltage drop at rated load
    10 %
    max current
    1.5 x nominal current (duration = 60 s)
    net weight
    210 kg
    Environment
    IP degree of protection
    IP00
    environmental characteristic
    3B1 conforming to IEC 721-3-3
    3C2 conforming to IEC 721-3-3
    3S1 conforming to IEC 721-3-3
    pollution degree
    2 conforming to EN 50178
    vibration resistance
    1 gn (f= 13…200 Hz) conforming to IEC 60068-2
    1.5 mm peak to peak (f= 3…13 Hz) conforming to IEC 60068-2
    shock resistance
    15 gn for 11 ms conforming to IEC 60068-2-27
    relative humidity
    0…95 %
    ambient air temperature for operation
    40…50 °C (with current derating 1.5 % per °C)
    -10…40 °C (without current derating)
    ambient air temperature for storage
    -40…65 °C
    operating altitude
    <= 1000 m without current derating
    1000...3000 m with current derating 1 % per 100 m
  • View more View less

    Documents

    Language
    • All Languages4
    • English3
    • French2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.3 MB
    Date 4/30/18
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    Dimensions in mm

    a

    b

    c

    G

    H

    Ø

    Ø1

    420

    700

    380

    370

    244

    11 x 15

    11

    Dimensions in in.

    a

    b

    c

    G

    H

    Ø

    Ø1

    16.53

    27.56

    14.96

    14.57

    9.61

    0.43 x 0.59

    0.55


  • Mounting and Clearance

    Mounting Recommendations



Compare products: /