Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Altivar 61
Schneider Electric VW3A3502 Image

VW3A3502

Schneider Electric VW3A3502 Image
VW3A3502

multi-pump card - 24 V DC - 9-way male SUB-D connector - for Altivar speed drive

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Multi-pump card
    range compatibility
    Altivar 61
    Altivar 61Q
    [Us] rated supply voltage
    24 V
    supply circuit type
    DC
    analogue input number
    2
    analogue input type
    AI51, AI52 current analog input : 0...20 mA, impedance: 250 Ohm, resolution: 10 bits
    analogue output number
    2
    analogue output type
    AO51, AO52 current analog output : 0...20 mA, impedance: 500 Ohm, resolution: 10 bits
    discrete input number
    10
    discrete input type
    (LI51...LI60) logic inputs, 24 V DC, compatible with level 1 PLC (voltage limits:<= 30 V), impedance: 4.4 kOhm
    discrete input logic
    (LI51...LI60) positive state 0 <= 5 V state 1 >= 11 V
    discrete output number
    6
    discrete output type
    (LO51...LO56) logic output, compatible with level 1 PLC
    discrete output logic
    (LO51...LO56) positive
    battery type
    Lithium
    Complementary
    connector type
    9-way male SUB-D connector
    supply voltage limits
    19...30 V
    current consumption
    2 A maximum
    200 mA maximum per logic output
    80 mA no load
    discrete output voltage
    24 V DC, maximum switching voltage: 30 V logic output
    maximum output current
    0.2 A, logic output
    electrical connection
    Terminal, 1.5 mm² / AWG 16, 0.25 N.m
    battery life
    8 yr
    product weight
    0.32 kg
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Catalog: Altivar 61/61 Plus variable speed drives - English version 2014/04 (web pdf format) (Version 1.0)
    User guide
    Date
    Size
    Add to My Documents
    ATV61 Pump switching card manual - VW3A3502 (Version 04)
    ATV61 guide Carte commutation de pompes - VW3A3502 (Version 04)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /