Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

encoder interface card with RS422 compatible differential outputs - 15 V DC

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Altivar
    product or component type
    Encoder interface card
    range compatibility
    Altivar 71Q
    Altivar 71
    Altivar Lift
    discrete output type
    Differential
    communication port protocol
    RS422
    [Us] rated supply voltage
    15 V DC (voltage limits: 15...16 V)
    number of pulses per revolution
    10000 for ATV71H......383
    5000 for ATV71H...M3
    5000 for ATV71H...M3X
    5000 for ATV71H...N4
    Complementary
    supply current
    <= 0.175 A
    protection type
    Short-circuit protection
    Overload protection
    cable distance between devices
    <= 100 m
    maximum operating frequency
    300 kHz
    input signal
    A
    B
    Compliment of A
    Compliment of B
    input impedance
    1000 Ohm
    electrical connection
    Terminal, connection capacity: 0.2 mm² (AWG 24) <= 100 m cable length (encoder 100 mA) at 8 V
    Terminal, connection capacity: 0.2 mm² (AWG 24) <= 100 m cable length (encoder 175 mA) at 8 V
    Terminal, connection capacity: 0.2 mm² (AWG 24) <= 25 m cable length (encoder 100 mA) at 8 V
    Terminal, connection capacity: 0.2 mm² (AWG 24) <= 25 m cable length (encoder 175 mA) at 8 V
    Terminal, connection capacity: 0.2 mm² (AWG 24) <= 50 m cable length (encoder 100 mA) at 8 V
    Terminal, connection capacity: 0.2 mm² (AWG 24) <= 50 m cable length (encoder 175 mA) at 8 V
    product weight
    0.2 kg
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Catalog: Altivar 71/71 Plus variable speed drives - English version 2014/04 (web pdf format) (Version 1.0)
    Catalogue : variateurs de vitesse Altivar 71/71 Plus - Version française 2014/04 (format PDF web) (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    Instruction sheet - Encoder card - VW3A3401 ... 409 (Version 07)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.