Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Delta 2 Robot , 1000mm working envelop, 35kg payload

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    PacDrive 3
    product or component type
    PacDrive Delta 2 robot
    device short name
    T3
    design
    Standard
    Complementary
    number of axis
    2...3
    work envelope
    Horizontal : 0...1000 mm
    Vertical : 0...555 mm
    repeat accuracy
    +/- 0.3 mm
    permanent permissible load
    35 kg
    maximum actuation speed
    4 m/s
    maximum acceleration
    40 m/s²
    product weight
    60 kg
    range compatibility
    Lexium MH3 motor
    Environment
    environmental characteristic
    Normal environment
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.