Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

VarSet base 16kvar Fixed 440V/50Hz

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    network rated voltage
    440 V - AC at 50 Hz
    reactive power rating
    16 kvar
    operating mode
    Fixed
    range of product
    VarSet
    device short name
    VarSet fixed
    Complementary
    network pollution level
    Low polluted
    [Gh/Sn] harmonic pollution rate
    0...25 %
    [THDU] total harmonic distorsion
    0...5 %
    capacitor technology
    HDuty
    poles description
    3P
    capacitance tolerance
    - 5 % to 10 %
    [Ui] rated insulation voltage
    690 V
    [Uimp] rated impulse withstand voltage
    2.5 kV
    maximum permissible voltage
    1.1 x Un (8 hours over 24 hours) conforming to IEC 60831
    [Imp] maximum permanent current
    1.8 x In at 440 V conforming to IEC 60831
    colour
    RAL 9003 (white)
    maximum weight
    48 kg
    height
    650 mm
    width
    450 mm
    depth
    250 mm
    Environment
    standards
    IEC 61439-2
    IEC 61921
    IEC 61439-1
    mounting location
    Indoor
    IK degree of protection
    IK10
    relative humidity
    0...95 %
    operating altitude
    <= 2000 m
    ambient air temperature for operation
    -5...40 °C
    average ambient air temperature for operation
    Over 24 hours : 35 °C
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Power Factor Correction - VarSet - Low Voltage Capacitor Banks - 2018 Catalogue (Version 3.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.