Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all VarSet LV
Schneider Electric VLVB135 Image

VLVB135

Schneider Electric VLVB135 Image
VLVB135

VarSet base 100kvar Automatic 600V/60Hz tuning factor 4.2

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    network rated voltage
    600 V AC 60 Hz
    reactive power rating
    100 kvar
    operating mode
    Automatic
    range of product
    VarSet
    device short name
    VarSet automatic with detuned reactors
    Complementary
    network pollution level
    Polluted
    [Gh/Sn] harmonic pollution rate
    25…50 %
    [THDU] total harmonic distorsion
    5…8 %
    tuning factor
    4.2
    tuning frequency
    210 Hz
    capacitor technology
    HDuty + detuned reactors
    poles description
    3P
    capacitance tolerance
    - 5 % to 10 %
    [Ui] rated insulation voltage
    690 V
    [Uimp] rated impulse withstand voltage
    8 kV
    maximum permissible voltage
    1.1 x Un (8 hours over 24 hours) conforming to IEC 60831
    [Imp] maximum permanent current
    1.31 x In at 600 V conforming to IEC 60831
    colour
    White (RAL 9003)
    maximum weight
    334 kg
    height
    1300 mm
    width
    800 mm capacitor:
    800 mm detuned reactor:
    depth
    300 mm
    Environment
    standards
    IEC 61439-2
    IEC 61921
    IEC 61439-1
    mounting location
    Indoor
    IK degree of protection
    IK10
    relative humidity
    0…95 %
    operating altitude
    <= 2000 m
    ambient air temperature for operation
    -5…40 °C
    average ambient air temperature for operation
    35 °C (over 24 hours)
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Power Factor Correction - VarSet - Low Voltage Capacitor Banks - 2018 Catalogue (Version 3.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /