Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all VarSet LV
Schneider Electric VLVB073 Image

VLVB073

Schneider Electric VLVB073 Image
VLVB073

VarSet base 150kvar Automatic 690V/50Hz

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    network rated voltage
    690 V AC 50 Hz
    reactive power rating
    150 kvar
    operating mode
    Automatic
    range of product
    VarSet
    device short name
    VarSet automatic
    Complementary
    network pollution level
    Low polluted
    [Gh/Sn] harmonic pollution rate
    0…25 %
    [THDU] total harmonic distorsion
    0…5 %
    capacitor technology
    HDuty
    poles description
    3P
    capacitance tolerance
    - 5 % to 10 %
    [Ui] rated insulation voltage
    690 V
    [Uimp] rated impulse withstand voltage
    8 kV
    maximum permissible voltage
    1.1 x Un (8 hours over 24 hours) conforming to IEC 60831
    [Imp] maximum permanent current
    1.3 x In at 690 V conforming to IEC 60831
    colour
    White (RAL 9003)
    maximum weight
    131 kg
    height
    1200 mm
    width
    800 mm
    depth
    300 mm
    Environment
    standards
    IEC 61439-2
    IEC 61439-1
    IEC 61921
    mounting location
    Indoor
    IK degree of protection
    IK10
    relative humidity
    0…95 %
    operating altitude
    <= 2000 m
    ambient air temperature for operation
    -5…40 °C
    average ambient air temperature for operation
    35 °C (over 24 hours)
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Power Factor Correction - VarSet - Low Voltage Capacitor Banks - 2018 Catalogue (Version 3.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /