Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all VarSet LV
Schneider Electric VLVAF6P03513AK Image
Discontinued

VLVAF6P03513AK

Green premium brand logo
Schneider Electric VLVAF6P03513AK Image
Discontinued
VLVAF6P03513AK
Green premium brand logo

VarSet capacitor bank Auto 225kvar DR3,8 Top entry 400V 50Hz CB

Show more characteristics
VLVAF6P03513AK  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    network rated voltage
    400 V AC 50 Hz
    415 V AC 50 Hz
    reactive power rating
    225 kvar
    operating mode
    Automatic
    range
    VarSet
    device short name
    VarSet automatic with detuned reactors
    product or component type
    Capacitor bank
    Complementary
    network pollution level
    Polluted
    [Gh/Sn] harmonic pollution rate
    25…50 %
    [THDU] total harmonic distorsion of voltage
    4…7 %
    tuning factor
    3.8
    tuning frequency
    190 Hz
    power per step
    25 kvar
    step composition
    25 + 4x50
    location of connection
    Top
    controller type
    Varplus Logic VPL6 Modbus
    capacitor technology
    VarplusCan + detuned reactors
    poles description
    3P
    capacitance tolerance
    - 5 % to 10 %
    [Ui] rated insulation voltage
    800 V
    [Uimp] rated impulse withstand voltage
    8 kV
    maximum permissible voltage
    1.1 x Un (8 hours over 24 hours) conforming to IEC 60831
    [Imp] maximum permanent current
    Capacitor: 1.8 x In at 480 V conforming to IEC 60831
    Battery: 1.19 x In at 400 V conforming to IEC 61439-2
    Battery: 1.19 x In at 415 V conforming to IEC 61439-2
    main incomer protection
    Circuit breaker protection
    breaking capacity
    Icu 50 kA
    control type
    Rotary handle
    step protection type
    Overload: harmonic control from VarPlus Logic
    Short-circuit: fuse
    accessibility for operation
    Front
    colour
    Grey (RAL 7035)
    maximum weight
    952 kg
    height
    2200 mm
    width
    800 mm capacitor:
    600 mm detuned reactor:
    depth
    600 mm
    provided equipment
    Auxiliary transformer
    internal voltage transformer
    400/230 V - 1000 VA
    function available
    GenSet shedding contact
    Alarm contact
    Environment
    standards
    IEC 61439-1
    IEC 61921
    IEC 61439-2
    product certifications
    EAC
    CE
    ASEFA
    mounting location
    Indoor
    IP degree of protection
    Environment: IP31
    Safety: IPxx B
    IK degree of protection
    IK10
    relative humidity
    0…95 %
    operating altitude
    <= 2000 m
    ambient air temperature for operation
    -5…45 °C
    average ambient air temperature for operation
    35 °C (annual)
    45 °C (over 24 hours)
  • Documents

    Language
    • English
    • Russian
    Catalogue
    Date
    Size
    Add to My Documents
    Power Factor Correction - VarSet - Low Voltage Capacitor Banks - 2018 Catalogue (Version 3.0)
    Certificate
    Date
    Size
    Add to My Documents
    Varset LV - GOST certification (Version 1.0)
    Date 2/18/15
    Size 237.2 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    VarSet Low voltage capacitor banks - PEP (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /