Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

  • Main
    range of product
    Easy UPS 1Ph Management Accessory Cards & Management Software
    product or component type
    Accessory
    provided equipment
    User manual
    Complementary
    product weight
    1 kg
    height
    30 mm
    width
    50 mm
    depth
    40 mm
    Environment
    product certifications
    CE
    Contractual warranty
    Warranty period
    2 years
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.