Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric VDITBD09D Image

Range: Actassi for Europe

Pre-Terminated offers

VDITBD09D

Schneider Electric VDITBD09D Image
Range: Actassi for Europe

Pre-Terminated offers

VDITBD09D

Pre Term Copper CL-MLinks UTP Male-Male RJ45 Plug ISO/IEC 11801 Patch Cord Cat 6

Show more characteristics >
Product Selector >
Add to My Products Remove from My Products

  • Main
    range
    Actassi
    product name
    Actassi CL-MLinks
    product
    Pre-terminated link with male-male connectors
    colour
    Grey
    cable shielding type
    U/UTP
    aggregation types (customisable value in configurator)
    Rapstrap polyurethane elastomer black
    Complementary
    performance
    ISO 11801 Patch cord Cat6
    number of links (customisable value in configurator)
    3
    4
    6
    2
    1
    12
    localisation on device
    Jacket : LSZH (low smoke zero halogen)
    cable length (customisable value in configurator)
    1...60 m
    communication network category
    6
    supported applications
    VoIP (Voice IP)
    PoE 15W (Power over Ethernet)
    PoE+ 30W (Power over Ethernet Plus)
    10GBASE-T
    connector A
    RJ45 plug
    connector B
    RJ45 plug
    type of fanout
    Straight
    AWG
    AWG 28
    type of cable
    Patch cord U/UTP
    input impedance
    100 Ohm @1...250 MHz
    return loss
    Guaranteed: >= 19.8 dB @1 MHz
    Guaranteed: >= 21.6 dB @4 MHz
    Guaranteed: >= 22.8 dB @10 MHz
    Guaranteed: >= 23.41 dB @16 MHz
    Guaranteed: >= 23.7 dB @20 MHz
    Guaranteed: >= 23.05 dB @31.25 MHz
    Guaranteed: >= 20.04 dB @62.5 MHz
    Guaranteed: >= 18 dB @100 MHz
    Guaranteed: >= 17.03 dB @125 MHz
    Guaranteed: >= 14.99 dB @200 MHz
    near end crosstalk [NEXT]
    Guaranteed: 65 dB @1 MHz
    Guaranteed: 65 dB @4 MHz
    Guaranteed: 63.9 dB @10 MHz
    Guaranteed: 60 dB @16 MHz
    Guaranteed: 58.2 dB @20 MHz
    Guaranteed: 54.5 dB @31.25 MHz
    Guaranteed: 48.8 dB @62.5 MHz
    Guaranteed: 45 dB @100 MHz
    Guaranteed: 39.6 dB @200 MHz
    Guaranteed: 37.9 dB @250 MHz
    coupling attenuation
    >= 40 dB from 30...100 MHz (IEC 61156-5, ed. 2.1 type III)
    >= 40 - 20 x log10(f / 100) dB from 100...1000 MHz
    bending radius
    Minimum bending radius after installation : 4 x overall diameter
    Minimum bending radius during installation : 8 x overall diameter
    segregation class (no electromagnetic barrier)
    Class b (EN 50174-2)
    targeted region
    Europe
    Environment
    ambient air temperature for installation
    0...50 °C
    ambient air temperature for operation
    -20...60 °C
    ambient air temperature for storage
    -20...60 °C
    temperature resistance
    60 °C
    directives
    2011/65/EU - RoHS directive
    2014/35/EU - low voltage directive
    standards
    EN 50173-1
    ISO 11801
    environmental characteristic
    LSZH (low smoke zero halogen) jacket
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.