Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric VDITAD03D Image

Range: Actassi for Europe

Pre-Terminated offers

VDITAD03D

Schneider Electric VDITAD03D Image
Range: Actassi for Europe

Pre-Terminated offers

VDITAD03D

Pre Term Copper CL-Mlinks STP Male-Male RJ45 Plug ISO Patch Cord Cat 6A

Show more characteristics >
Product Selector >
Add to My Products Remove from My Products

  • Main
    range
    Actassi
    product name
    Actassi CL-MLinks
    product
    Pre-terminated link with male-male connectors
    colour
    White
    cable shielding type
    S/FTP
    aggregation types (customisable value in configurator)
    Rapstrap polyurethane elastomer black
    Complementary
    performance
    ISO 11801 class E channel
    number of links (customisable value in configurator)
    3
    4
    6
    2
    1
    12
    localisation on device
    Jacket : LSFRZH (low smoke fire retardant, zero halogen)
    resistance unbalance
    <= 3 %
    cable length (customisable value in configurator)
    1...60 m
    calorific value
    365 MJ/km
    communication network category
    6
    supported applications
    VoIP (Voice IP)
    PoE 15W (Power over Ethernet)
    PoE+ 30W (Power over Ethernet Plus)
    1000BASE-T
    NVP
    78 %
    connector A
    RJ45 plug
    connector B
    RJ45 plug
    type of fanout
    Straight
    AWG
    AWG 26
    type of cable
    S/FTP AWG 26
    pulling force
    55 N
    input impedance
    100 Ohm @1...250 MHz
    delay skew
    50 ns @1...250 MHz
    return loss
    Guaranteed: >= 19 dB @1 MHz
    Guaranteed: >= 19 dB @4 MHz
    Guaranteed: >= 19 dB @10 MHz
    Guaranteed: >= 17.98 dB @16 MHz
    Guaranteed: >= 17.49 dB @20 MHz
    Guaranteed: >= 16.52 dB @31.25 MHz
    Guaranteed: >= 14.04 dB @62.5 MHz
    Guaranteed: >= 12 dB @100 MHz
    Guaranteed: >= 11.03 dB @125 MHz
    Guaranteed: >= 8.99 dB @200 MHz
    Guaranteed: >= 8 dB @250 MHz
    attenuation
    Guaranteed: 4 dB @1 MHz
    Guaranteed: 4.18 dB @4 MHz
    Guaranteed: 6.55 dB @10 MHz
    Guaranteed: 8.31 dB @16 MHz
    Guaranteed: 9.31 dB @20 MHz
    Guaranteed: 11.73 dB @31.25 MHz
    Guaranteed: 16.88 dB @62.5 MHz
    Guaranteed: 21.71 dB @100 MHz
    Guaranteed: 24.5 dB @125 MHz
    Guaranteed: 31.72 dB @200 MHz
    Guaranteed: 35.93 dB @250 MHz
    near end crosstalk [NEXT]
    Guaranteed: 65 dB @1 MHz
    Guaranteed: 63.04 dB @4 MHz
    Guaranteed: 56.58 dB @10 MHz
    Guaranteed: 53.23 dB @16 MHz
    Guaranteed: 51.63 dB @20 MHz
    Guaranteed: 48.41 dB @31.25 MHz
    Guaranteed: 43.38 dB @62.5 MHz
    Guaranteed: 39.92 dB @100 MHz
    Guaranteed: 38.28 dB @125 MHz
    Guaranteed: 34.78 dB @200 MHz
    Guaranteed: 33.11 dB @250 MHz
    power sum near-end crosstalk [PS NEXT]
    Guaranteed: 65 dB @1 MHz
    Guaranteed: 60.54 dB @4 MHz
    Guaranteed: 53.99 dB @10 MHz
    Guaranteed: 50.59 dB @16 MHz
    Guaranteed: 48.97 dB @20 MHz
    Guaranteed: 45.7 dB @31.25 MHz
    Guaranteed: 40.58 dB @62.5 MHz
    Guaranteed: 37.08 dB @100 MHz
    Guaranteed: 35.4 dB @125 MHz
    Guaranteed: 31.85 dB @200 MHz
    Guaranteed: 30.15 dB @250 MHz
    equal level far end crosstalk [ELFEXT]
    63.25 dB at 1 MHz
    51.21 dB at 4 MHz
    43.25 dB at 10 MHz
    39.21 dB at 16 MHz
    37.24 dB at 20 MHz
    33.36 dB at 31.25 MHz
    27.34 dB at 62.5 MHz
    23.3 dB at 100 MHz
    21.32 dB at 125 MHz
    17.24 dB at 200 MHz
    15.3 dB at 250 MHz
    power sum equal level far end crosstalk [PSELFEXT]
    60.26 dB at 1 MHz
    48.21 dB at 4 MHz
    40.26 dB at 10 MHz
    36.17 dB at 16 MHz
    34.24 dB at 20 MHz
    30.36 dB at 31.25 MHz
    24.34 dB at 62.5 MHz
    20.25 dB at 100 MHz
    18.32 dB at 125 MHz
    14.23 dB at 200 MHz
    12.3 dB at 250 MHz
    coupling attenuation
    >= 85 dB from 30...100 MHz (IEC 61156-5, ed. 2.1 type I)
    >= 85 - 20 x log10(f / 100) dB from 100...1000 MHz
    bending radius
    Minimum bending radius after installation : 4 x overall diameter
    Minimum bending radius during installation : 8 x overall diameter
    cable outer diameter
    5.6 mm
    transfer impedance
    <= 10 mOhm/m 10 MHz
    <= 20 mOhm/m 30 MHz
    <= 30 mOhm/m 100 MHz
    <= 10 mOhm/m 1 MHz (IEC 61156-5, ed. 2.1 grade 1)
    cable weight
    37 kg/km
    segregation class (no electromagnetic barrier)
    Class d (EN 50174-2)
    targeted region
    Europe
    Environment
    ambient air temperature for installation
    0...50 °C
    ambient air temperature for operation
    -20...60 °C
    ambient air temperature for storage
    -20...60 °C
    temperature resistance
    60 °C
    directives
    2011/65/EU - RoHS directive
    2014/35/EU - low voltage directive
    standards
    EN 50173-1
    ISO 11801
    environmental characteristic
    LSFRZH (low smoke fire retardant, zero halogen) jacket
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 9/6/18
    Size 3.9 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.