Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric VDIR691010 Image

Range: LexCom Home

Premium solution

VDIR691010

Schneider Electric VDIR691010 Image
Range: LexCom Home

Premium solution

VDIR691010

LexCom Home - Premium Apollo II 22" kit

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    LexCom Home
    product name
    LexCom Home Premium
    product or component type
    Mounting kit
    commercial name
    Premium Apollo II
    equipment provided
    1 DIN rail
    1 metallic cover
    1 DIN rail support
    Complementary
    height
    525 mm (metallic cover)
    534 mm (DIN rail)
    534 mm (DIN rail support)
    width
    324 mm (metallic cover)
    37.3 mm (DIN rail)
    35 mm (DIN rail support)
    depth
    40.5 mm (DIN rail)
    9.3 mm (DIN rail support)
    64 mm (metallic cover)
    weight
    1.76 kg
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 8/7/18
    Size 10.3 MB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 8/27/18
    Size 881.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.