Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric VDIR691009 Image

Range: LexCom Home

Premium solution

VDIR691009

Schneider Electric VDIR691009 Image
Range: LexCom Home

Premium solution

VDIR691009

LexCom Home - Premium Apollo II 14" kit

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    LexCom Home
    product name
    LexCom Home Premium
    product or component type
    Mounting kit
    commercial name
    Premium Apollo II
    equipment provided
    1 DIN rail
    1 metallic cover
    1 DIN rail support
    Complementary
    height
    322 mm (metallic cover)
    331 mm (DIN rail)
    331 mm (DIN rail support)
    width
    324 mm (metallic cover)
    37.3 mm (DIN rail)
    35 mm (DIN rail support)
    depth
    65 mm (metallic cover)
    40.5 mm (DIN rail)
    9.3 mm (DIN rail support)
    weight
    1.134 kg
    Offer Sustainability
    RoHS (date code: YYWW)
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 8/7/18
    Size 10.3 MB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 8/27/18
    Size 881.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.