Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric VDIR673V10 Image

Range: LexCom Home

Premium solution

VDIR673V10

Schneider Electric VDIR673V10 Image
Range: LexCom Home

Premium solution

VDIR673V10

LexCom Home Premium - AV211 AV modulator - UHF 4 Sources

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    LexCom Home
    product name
    LexCom Home Premium
    product type
    AV modulator
    commercial name
    AV211
    Complementary
    connector type
    Output : RJ45, U/FTP
    Input (Composite, L/R) : RCA
    AV input level
    0.5 Vrms audio/10 kOhm
    1 Vpp video/75 Ohm
    AV output level
    < 112 dBµV@ 860 MHz
    bandwidth
    470...862 MHz
    modulation mode
    Double sideband
    noise figure
    < 5 dB
    gain attenuation
    0...20 dB@ 860 MHz
    0...20 dB@ 470 MHz
    power consumption in W
    < 8 W
    [Us] rated supply voltage
    8 V
    current consumption
    900 mA
    output impedance
    100 Ohm
    shield attenuation
    > 55 dB
    material
    Plastic
    carrier to noise ratio
    > 50 dB
    TV standards
    PAL
    PAL B
    PAL G
    PAL I
    SECAM L
    specific signalling
    Green LEDsignalling power
    Red LEDsignalling A/V channel selection
    Red numerical displaysignalling channel setting
    surface finish
    Powder paint
    colour tint
    Silver grey
    height
    45 mm
    width
    180 mm
    depth
    150 mm
    weight
    0.7 kg
    Environment
    radio emission
    Stereo
    temperature range
    -5...45 °C
    ambient air temperature for storage
    -25...70 °C
    standards
    EN 55020
    EN 61000-6-1
    EN 55013
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.