Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric VDIR673002 Image

Range: LexCom Home

Premium solution

VDIR673002

Schneider Electric VDIR673002 Image
Range: LexCom Home

Premium solution

VDIR673002

LexCom Home Premium - PCP110 PC player

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    LexCom Home
    product name
    LexCom Home Premium
    product type
    PC player
    commercial name
    PCP110
    channel additional information
    84 pre-set selectable channels
    Complementary
    connector type
    RJ45 (output) 1 port(s), U/FTP
    RCA-phono (input) 2 port(s)
    AV input level
    775 mVrms/(0 dBm)
    AV output level
    85 dBµV
    bandwidth
    89...106 MHz
    modulation mode
    FM
    [Us] rated supply voltage
    12 V DC
    current consumption
    <= 70 mA
    input impedance
    47 kOhm
    output impedance
    100 Ohm
    shield attenuation
    > 55 dB
    material
    Aluminium
    signal to noise ratio
    66 dB
    specific signalling
    Red LED
    surface finish
    Powder paint
    colour tint
    Black
    height
    169 mm
    width
    84 mm
    depth
    49 mm
    weight
    0.65 kg
    Environment
    radio emission
    Stereo
    temperature range
    0...55 °C
    ambient air temperature for storage
    -10...80 °C
    standards
    89/336/EEC
    EN 55020
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 8/7/18
    Size 10.3 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.