Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric VDIR672104 Image

Range: LexCom Home

Premium solution

VDIR672104

Schneider Electric VDIR672104 Image
Range: LexCom Home

Premium solution

VDIR672104

LexCom Home Premium - IR110 IR receiver + emitter - black

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    LexCom Home
    product name
    LexCom Home Premium
    product type
    IR receiver + emitter
    commercial name
    IR110
    Complementary
    operating distance
    <= 8 m
    connector type
    2.5 mm jack
    bandwidth
    35...55 kHz
    output impedance
    100 Ohm
    shield attenuation
    > 55 dB
    material
    Die cast zinc
    detection angle
    50°
    surface finish
    Chrome plated
    colour tint
    Black receiver
    cable length
    2.8 m emitter
    2.8 m receiver
    height
    9 mm (receiver)
    width
    19 mm (receiver)
    depth
    58 mm (receiver)
    product weight
    0.028 kg emitter
    0.071 kg receiver
    Environment
    standards
    EMC directive
    EN 55020
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.