Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all LexCom Home
Schneider Electric VDIR672103 Image
Discontinued

VDIR672103

Schneider Electric VDIR672103 Image
Discontinued
VDIR672103

LexCom Home Premium - IR110 IR emitter - black

Show more characteristics
VDIR672103  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    LexCom Home
    product name
    LexCom Home Premium
    product type
    IR emitter
    commercial name
    IR110
    Complementary
    operating distance
    <= 8 m
    connector type
    2.5 mm jack
    bandwidth
    35…55 kHz
    output impedance
    100 Ohm
    shield attenuation
    55 dB
    material
    ABS + PC
    detection angle
    50°
    surface finish
    Chrome plated
    colour tint
    Black
    cable length
    2.8 m for emitter
    height
    9 mm
    width
    19 mm
    depth
    58 mm
    net weight
    0.028 kg emitter
    Environment
    standards
    EMC directive
    EN 55020
    Offer Sustainability
    EU RoHS Directive
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LexCom Home Premium - IR110 IR emitter - black
    Description
    LexCom Home Premium - IR110 IR emitter - black
    Size pdf
    Size 195.3 KB
    Date 11/11/19
    Description
    LexCom Home Premium - IR110 IR emitter - black
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LexCom Home Premium - IR110 IR emitter - black
    Description
    LexCom Home Premium - IR110 IR emitter - black
    Size pdf
    Size 195.3 KB
    Date 11/11/19
    Description
    LexCom Home Premium - IR110 IR emitter - black
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /