Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric VDIR672101 Image

Range: LexCom Home

Premium solution

VDIR672101

Schneider Electric VDIR672101 Image
Range: LexCom Home

Premium solution

VDIR672101

LexCom Home Premium - IR110 IR receiver + emitter - silver

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    LexCom Home
    product name
    LexCom Home Premium
    product type
    IR receiver + emitter
    commercial name
    IR110
    Complementary
    operating distance
    <= 8 m
    connector type
    2.5 mm jack
    bandwidth
    35...55 kHz
    output impedance
    100 Ohm
    shield attenuation
    > 55 dB
    material
    Die cast zinc
    detection angle
    50°
    surface finish
    Chrome plated
    colour tint
    Silver receiver
    cable length
    2.8 m emitter
    2.8 m receiver
    height
    9 mm (receiver)
    width
    19 mm (receiver)
    depth
    58 mm (receiver)
    product weight
    0.028 kg emitter
    0.071 kg receiver
    Environment
    standards
    EMC directive
    EN 55020
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.