Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric VDIR647201 Image

Range: LexCom Home

Premium solution

VDIR647201

Schneider Electric VDIR647201 Image
Range: LexCom Home

Premium solution

VDIR647201

LexCom Home Premium - RJ45 termination plug - black

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    LexCom Home
    product name
    LexCom Home Premium
    product type
    Termination plug
    quantity per set
    10 pieces
    Complementary
    connector type
    RJ45 plug U/FTP
    insulation resistance
    100 MOhm, 500 V DC
    number of matings
    500 cycles
    material
    Housing : PA (polyamide)
    average impedance
    100 Ohm (termination)
    colour tint
    Black
    height
    8 mm
    width
    26 mm
    depth
    13 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.