Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric VDIR647103 Image

Range: LexCom Home

Premium solution

VDIR647103

Schneider Electric VDIR647103 Image
Range: LexCom Home

Premium solution

VDIR647103

LexCom Home Premium - data/tele patch cord - 125 V 100 Ohm - 2 m

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    LexCom Home
    product name
    LexCom Home Premium
    product type
    Data/tele patch cord
    colour tint
    Light grey RAL 7035
    Complementary
    near end crosstalk [NEXT]
    <= -40 dB@ 250 MHz
    insertion loss
    <= 0.5 dB@ 100 MHz/ 2 m
    bending radius
    Minimum 5 x overall diameter
    rated voltage
    125 V
    average impedance
    100 Ohm
    insulation resistance
    > 500 MOhm, 100 V DC
    number of matings
    >= 2500 cycles
    contacts material
    1.3 µm gold plated phosphor bronze
    material
    LSZH (low smoke zero halogen)
    type of cable
    4 unshielded pairs cable
    number of conductors
    2, AWG 24
    connector type
    RJ45 U/UTP
    contact resistance
    < 20000 µOhm
    loop resistance
    <= 89 Ohm
    transfer impedance
    < 50 mOhm at 1 MHz
    calorific value
    0.37 MJ/m
    cable outer diameter
    5.5 mm
    cable length
    2 m
    Environment
    temperature range
    -10...60 °C
    standards
    EN 50173
    IEC 60332-1
    IEC 60754-2
    IEC 61034
    ISO 11801
    TIA 568B
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.