Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric VDIR647001 Image

Range: LexCom Home

Premium solution

VDIR647001

Schneider Electric VDIR647001 Image
Range: LexCom Home

Premium solution

VDIR647001

LexCom Home Premium - ITA05 attenuator

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    LexCom Home
    product name
    LexCom Home Premium
    product type
    Attenuator
    commercial name
    ITA05
    Complementary
    connector type
    Input : RJ45 plug U/FTP
    Output : RJ45 jack U/FTP
    bandwidth
    5...860 MHz
    return loss
    -8 dB@ 400...860 MHz
    -14 dB@ 5...400 MHz
    average impedance
    100 Ohm
    attenuation
    1.5 dB@ 100 MHz
    5 dB@ 800 MHz
    insulation resistance
    100 MOhm, 500 V DC
    shield attenuation
    >= 55 dB
    number of matings
    500 cycles
    contacts material
    Gold over nickel
    material
    PA (polyamide)
    colour tint
    Light grey
    height
    18.5 mm
    width
    18.5 mm
    depth
    45 mm
    weight
    0.014 kg
    Environment
    standards
    IEC 512-2 : 1985
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 8/7/18
    Size 10.3 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.