Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric VDIR643004 Image

Range: LexCom Home

Premium solution

VDIR643004

Schneider Electric VDIR643004 Image
Range: LexCom Home

Premium solution

VDIR643004

LexCom Home Premium - XR110 radio connecting cord - white, 3 m

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    LexCom Home
    product name
    LexCom Home Premium
    product type
    Radio connecting cord
    commercial name
    XR110
    Complementary
    connector type
    RJ45
    radio connector
    Female IEC 9.52 mm
    bandwidth
    85...110 MHz
    filter selectivity attenuation
    > 20 dB
    type of cable
    Double shielded coaxial cable
    insertion loss
    < 1 dB@ 100 MHz
    return loss
    > 10 dB
    input impedance
    100 Ohm for RJ45 end
    output impedance
    75 Ohm for IEC end
    material
    PVC (polyvinyl chloride)
    colour tint
    White RAL 9010
    cable outer diameter
    5.8 mm
    cable length
    3 m
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 8/7/18
    Size 10.3 MB
    Product environmental
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.