Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric VDIR643000 Image

Range: LexCom Home

Performance solution

VDIR643000

Schneider Electric VDIR643000 Image
Range: LexCom Home

Performance solution

VDIR643000

LexCom Home Premium - TV/R connecting cord - 2 m, black

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    LexCom Home
    product name
    LexCom Home Premium
    product type
    TV/R connecting cord
    Complementary
    connector type
    RJ45
    TV connector
    Female IEC 9.52 mm
    bandwidth
    1...862 MHz
    type of cable
    Quad shielded RG-6/U cable
    insertion loss
    < 1.5 dB@ 860 MHz
    return loss
    > 20 dB@ 15...200 kHz
    input impedance
    100 Ohm for RJ45 end
    output impedance
    75 Ohm for IEC end
    shield attenuation
    > 90 dB
    material
    PVC (polyvinyl chloride)
    wire insulation material
    PE
    signal velocity
    0.83
    load capacitance
    53.2 pF/ 2 m
    colour tint
    Black RAL 9005
    cable outer diameter
    1.02 mm
    cable length
    2 m
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 8/7/18
    Size 10.3 MB
    Product environmental
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.