Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric VDIR642102 Image

Range: LexCom Home

Premium solution

VDIR642102

Schneider Electric VDIR642102 Image
Range: LexCom Home

Premium solution

VDIR642102

LexCom Home Performance - tele connecting cord RJ11/RJ45 UTP - silver, 2 m

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    LexCom Home
    product name
    LexCom Home Performance
    product type
    Tele connecting cord
    Complementary
    cable shielding type
    UTP
    cable end 1
    1 x RJ11
    cable end 2
    1 x RJ45
    insulation resistance
    > 500 MOhm, 100 V DC
    number of matings
    >= 500 cycles
    number of cables
    1 stranded cable(s), AWG 28
    wire insulation material
    PVC
    colour tint
    Silver
    cable length
    2 m
    Environment
    standards
    AS/ACIF S008 - 2001
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 8/7/18
    Size 10.3 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.