Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric VDIR634150 Image

Range: LexCom Home

Premium solution

VDIR634150

Schneider Electric VDIR634150 Image
Range: LexCom Home

Premium solution

VDIR634150

LexCom Home - Premium - horizontal wide band cable Cat.6 S/FTP - 500 m

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    LexCom Home
    product name
    LexCom Home Premium
    product or component type
    Horizontal wide band cable
    cable shielding type
    S/FTP
    Complementary
    bandwidth
    0...900 MHz
    type of cable
    4 pairs cable
    communication network category
    7
    rated voltage
    50 V, operating
    1000 V, 60 s core to screen
    1000 V, 60 s core to core
    number of conductors
    2 (solid), AWG 23
    attenuation
    59 dB at 800 MHz, cable length 100 m
    insulation resistance
    5000 MOhm DC
    transfer impedance
    < 10 mOhm/m
    transmission frequency
    10 MHz
    loop resistance
    <= 190 Ohm/km
    shield attenuation
    70 dB
    average impedance
    100 Ohm
    signal velocity
    0.8 c
    bending radius
    Minimum 3 x overall diameter
    material
    LSFROH
    interference suppression level
    >= 90 dB
    calorific value
    0.65 MJ/m
    cable outer diameter
    7.5 mm
    cable length
    500 m
    product weight
    70 kg / 1000 m
    Environment
    ambient air temperature for operation
    -20...60 °C
    standards
    IEC 61156-5
    EN 50173-1
    ISO/IEC 11801
    IEC 60332-3
    Contractual warranty
    Warranty period
    18 months 18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 8/7/18
    Size 10.3 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.