Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric VDIR629001 Image

Range: LexCom Home

Premium solution

VDIR629001

Schneider Electric VDIR629001 Image
Range: LexCom Home

Premium solution

VDIR629001

LexCom Home Premium - BO100-ML master link module BO

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    LexCom Home
    product name
    LexCom Home Premium
    product type
    Master link module BO
    commercial name
    BO100-ML
    Complementary
    connector type
    RJ45 U/FTP, 1 port(s) (for stacking)
    RJ45 U/FTP, 8 port(s)
    average impedance
    100 Ohm
    shield attenuation
    > 55 dB
    contacts material
    Plated 3 µm Sn over 20 µm Cu
    material
    PC/ABS
    height
    86 mm
    width
    72 mm
    depth
    37 mm
    weight
    0.125 kg
    Environment
    temperature range
    0...40 °C
    ambient air temperature for storage
    -15...60 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.