Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all LexCom Home
Schneider Electric VDIR627165 Image

VDIR627165

Green premium brand logo
Schneider Electric VDIR627165 Image
VDIR627165
Green premium brand logo

LexCom Home Premium - R/TV module A111-65 - 5/65-85/862 MHz

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    LexCom Home
    product name
    LexCom Home Premium
    product type
    R/TV module
    commercial name
    A111-65
    Complementary
    TV connector
    F connectors
    connector type
    Output: RJ45, U/FTP
    IR out: 2.5 mm jack
    AV input level
    60...80 dBµV
    AV output level
    6 x 112 dBµV
    bandwidth
    85…862 MHz
    output balancing
    Within +/- 1 dB
    shield attenuation
    55 dB
    gain attenuation
    21…25 dB at 110 MHz on all outputs
    32…36 dB at 860 MHz on all outputs
    minimum return loss
    -14 dB 40 MHz
    -9.5 dB 860 MHz
    maximum power consumption in W
    6 W
    [Us] rated supply voltage
    12 V DC
    current consumption
    500 mA
    maximum noise figure
    4 dB at 85 MHz
    5.5 dB at 860 MHz
    flatness
    -3…3 dB 110…862 MHz
    attenuation
    0…20 dB
    material
    Die cast zamac
    height
    86 mm
    width
    72 mm
    depth
    37 mm
    weight
    0.16 kg
    Environment
    temperature range
    0…40 °C
    ambient air temperature for storage
    -15…60 °C
    standards
    EN 50083-2
    EN 61000-6-1
    EN 61000-6-3
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Lexcom home, Evolutive connectivity (Version 2.1)
    Description
    All the network connectivity Equipment dedicated to residential / home
    Size pdf
    Size 10.3 MB
    Date 8/7/18
    Description
    All the network connectivity Equipment dedicated to residential / home
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LexCom Home Premium - R/TV module A111-65 - 5/65-85/862 MHz
    Description
    LexCom Home Premium - R/TV module A111-65 - 5/65-85/862 MHz
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    LexCom Home Premium - R/TV module A111-65 - 5/65-85/862 MHz
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 976.7 KB
    Date 6/6/09
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LexCom Home Premium - R/TV module A111-65 - 5/65-85/862 MHz
    Description
    LexCom Home Premium - R/TV module A111-65 - 5/65-85/862 MHz
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    LexCom Home Premium - R/TV module A111-65 - 5/65-85/862 MHz
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /