Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric VDIR627130 Image

Range: LexCom Home

Premium solution

VDIR627130

Schneider Electric VDIR627130 Image
Range: LexCom Home

Premium solution

VDIR627130

LexCom Home Premium - R/TV module A111-30 - F connectors

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    LexCom Home
    product name
    LexCom Home Premium
    product type
    R/TV module
    commercial name
    A111-30
    Complementary
    TV connector
    F connectors
    connector type
    RJ45 output U/FTP
    AV input level
    80...90 dBµV
    AV output level
    6 x 112 dBµV
    bandwidth
    47...860 MHz
    output balancing
    Within +/- 1 dB
    shield attenuation
    > 55 dB
    composite second order [CSO]
    88 dBµV measured at 42 channels
    power consumption in W
    <= 6 W
    [Us] rated supply voltage
    12 V DC
    current consumption
    500 mA
    attenuation
    0...20 dB
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 8/7/18
    Size 10.3 MB
    Product environmental
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.