Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric VDIR627100 Image

Range: LexCom Home

Premium solution

VDIR627100

Schneider Electric VDIR627100 Image
Range: LexCom Home

Premium solution

VDIR627100

LexCom Home Premium - R/TV module A111-00 - 5/862 MHz

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    LexCom Home
    product name
    LexCom Home Premium
    product type
    R/TV module
    commercial name
    A111-00
    Complementary
    TV connector
    F connectors
    connector type
    2.5 mm jack IR out
    RJ45 output U/FTP
    AV input level
    60...80 dBµV
    AV output level
    6 x 112 dBµV
    bandwidth
    5...862 MHz
    output balancing
    Within +/- 1 dB
    shield attenuation
    > 55 dB
    composite second order [CSO]
    95 dBµV measured at 42 channels
    composite triple beat [CTB]
    95 dBµV measured at 42 channels
    gain attenuation
    23...30 dB 860 MHz on all outputs
    return loss
    -14 dB 40 MHz
    -9.5 dB 860 MHz
    power consumption in W
    6 W
    [Us] rated supply voltage
    12 V DC
    current consumption
    500 mA
    input impedance
    75 Ohm
    output impedance
    100 Ohm
    noise figure
    <= 4 dB 85 MHz
    <= 5.5 dB 860 MHz
    flatness
    -3...3 dB 110...862 MHz
    attenuation
    0...20 dB
    material
    Die cast zamac
    height
    86 mm
    width
    72 mm
    depth
    37 mm
    weight
    0.16 kg
    Environment
    temperature range
    0...40 °C
    ambient air temperature for storage
    -15...60 °C
    standards
    EN 50083-2
    EN 61000-6-1
    EN 61000-6-3
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 8/7/18
    Size 10.3 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.