Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric VDIR626101 Image

Range: LexCom Home

Premium solution

VDIR626101

Schneider Electric VDIR626101 Image
Range: LexCom Home

Premium solution

VDIR626101

LexCom Home Premium - tele module T101 - 8 ports BT Secondary

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    LexCom Home
    product name
    LexCom Home Premium
    product type
    Tele module
    commercial name
    T101
    Complementary
    connector type
    RJ11 (input) 2 port(s)
    RJ45 (output) 8 port(s), U/FTP
    contacts material
    Plated 3 µm Sn over 20 µm Cu
    material
    Housing : PC/ABS
    height
    86 mm
    width
    72 mm
    depth
    37 mm
    weight
    0.13 kg
    Environment
    temperature range
    0...40 °C
    ambient air temperature for storage
    -15...60 °C
    standards
    IEC 512-2
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.